Manufacturer part number: S8VK-C24024
Brand: OMRON
Price: 135.80 €
Delivery time: 3 Days
Capacity: 240 W
Dimension height: 125 mm
Dimension width: 60 mm
Dimension depth: 140 mm
Nominal value output current 1: 10 A
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
S8VK-C24024
Part Number
|
---|
S8VK-C24024 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Capacity (W) | Dimension height (mm) | Dimension width (mm) | Dimension depth (mm) | Nominal value output current 1 (A) | Max. output current 1 (A) | Width in number of modular spacings | Power consumption (VA) | Built-in height (mm) | Built-in width (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
135.80 € | 2 | 3 Days | 240 | 125 | 60 | 140 | 10 | 10 | 1 | 299 | 135 | 60 |
Loading...
Input Voltage | AC/DC | Rated supply voltage DC(V) | 90 - 350 | Rated supply voltage AC 50 Hz(V) | 100 - 240 |
---|---|---|---|---|---|
Rated supply voltage AC 60 Hz(V) | 100 - 240 | 1st secondary output voltage(V) | 21.6 - 27.6 | Nominal value output voltage 1(V) | 24 |
Type of electric connection | Screw connection | Secondary voltage adjustable | false | Modular version | true |
Output voltage stabilized | false | Suitable for safety functions | false | Direct mounting possible | false |
Suitable for rail mounting | true | Short-circuit-proof | false | Wall mounting possible | false |
Stabilized | false | Degree of protection (NEMA) | Other | Degree of protection (IP) | IP20 |
Performance level according to EN ISO 13849-1 | None | SIL according to IEC 61508 | None |
This page is Switch Mode Power Supply [S8VK-C], part number S8VK-C24024.
You can find the detail information about specifications and dimensions on part number S8VK-C24024.
Configure
Basic Attributes
Capacity(W)
Dimension height(mm)
Dimension width(mm)
Dimension depth(mm)
Nominal value output current 1(A)
Max. output current 1(A)
Width in number of modular spacings
Power consumption(VA)
Built-in height(mm)
Built-in width(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
S8VK-C06024 |
S8VK-C12024 |
S8VK-C48024 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Capacity (W) | Dimension height (mm) | Dimension width (mm) | Dimension depth (mm) | Nominal value output current 1 (A) | Max. output current 1 (A) | Width in number of modular spacings | Power consumption (VA) | Built-in height (mm) | Built-in width (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
60.70 € | 1 | 3 Days | 60 | 90 | 32 | 110 | 2.5 | 2.5 | 1 | 161 | 100 | 32 | ||
92.20 € | 1 | 3 Days | 120 | 125 | 40 | 113 | 5 | 5 | 1 | 322 | 135 | 40 | ||
240.60 € | 1 | 3 Days | 480 | 125 | 95 | 140 | 20 | 20 | 5.3 | 552 | 135 | 95 |