Switch Mode Power Supply [S8VK-WB] (S8VK-WB24024)

Switch Mode Power Supply [S8VK-WB] S8VK-WB24024

Product Details:

Manufacturer part number: S8VK-WB24024

Brand: OMRON

Price: 376.50

Delivery time: 3 Days


Technical Data:

Capacity: 240 W

Dimension width: 55 mm

1st secondary output voltage: 24 - 29.5 V

Nominal value output voltage 1: 24 V

Nominal value output current 1: 10 A


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

S8VK-WB24024

Part Number
S8VK-WB24024
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Capacity
(W)
Dimension width
(mm)
1st secondary output voltage
(V)
Nominal value output voltage 1
(V)
Nominal value output current 1
(A)
Max. output current 1
(A)
Width in number of modular spacings Power consumption
(VA)
Type of electric connection Built-in width
(mm)

376.50 €

1 3 Days 2405524 - 29.52410103.1280Plug-in connection55

Loading...

  1. 1

Basic information

Input Voltage AC/DC Dimension height(mm) 124 Dimension depth(mm) 112
Rated supply voltage DC(V) 450 - 810 Rated supply voltage AC 50 Hz(V) 380 - 480 Rated supply voltage AC 60 Hz(V) 380 - 480
Secondary voltage adjustable true Modular version true Output voltage stabilized false
Suitable for safety functions false Direct mounting possible false Suitable for rail mounting true
Short-circuit-proof true Wall mounting possible false Stabilized true
Degree of protection (NEMA) Other Degree of protection (IP) IP20 Built-in height(mm) 124
Performance level according to EN ISO 13849-1 None SIL according to IEC 61508 None

This page is Switch Mode Power Supply [S8VK-WB], part number S8VK-WB24024.
You can find the detail information about specifications and dimensions on part number S8VK-WB24024.

Variation of this product

Part Number
S8VK-WB24048
S8VK-WB48024
S8VK-WB48048
S8VK-WB96024
S8VK-WB96048
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Capacity
(W)
Dimension width
(mm)
1st secondary output voltage
(V)
Nominal value output voltage 1
(V)
Nominal value output current 1
(A)
Max. output current 1
(A)
Width in number of modular spacings Power consumption
(VA)
Type of electric connection Built-in width
(mm)

376.50 €

1 3 Days 2405548 - 5648553.1280Spring clamp connection55

492.30 €

1 3 Days 4806524 - 29.52420203.7547Spring clamp connection65

492.30 €

1 3 Days 4806548 - 564810103.7547Spring clamp connection65

783.00 €

1 3 Days 96011824 - 29.52440406.71108Spring clamp connection118

783.00 €

1 3 Days 96011848 - 564820206.71108Spring clamp connection118

Tech Support