Common Terminal Block with Visible Indicators [XW6T] (XW6T-COM2.5X8BL)

Common Terminal Block with Visible Indicators [XW6T] XW6T-COM2.5X8BL

Product Details:

Manufacturer part number: XW6T-COM2.5X8BL

Brand: OMRON

Price: 7.73

Delivery time: 3 Days


Technical Data:

Color of Short Bars: Blue

Weight: Approx. 28 g

Rated Voltage: 800 V

Rated Current In: 24 A

Number of Clamp Positions Per Level: 8


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

XW6T-COM2.5X8BL

Part Number
XW6T-COM2.5X8BL
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Color of Short Bars Weight
(g)
Rated Voltage
(V)
Rated Current In
(A)
Number of Clamp Positions Per Level Connectable Conductor Cross Section Fine-Strand With Cable End Sleeve
(mm²)
Connectable Conductor Cross Section Fine-Strand Without Cable End Sleeve
(mm²)
Connectable Conductor Cross Section Solid-Core
(mm²)
Width
(mm)
Height
(mm)
Depth
(mm)

7.73 €

1 3 Days BlueApprox. 288002480.14 - 2.50.14 - 2.50.14 - 4---

Loading...

  1. 1

Basic information

Number of Levels 1 Type of Electrical Connection 1 Spring clamp connection Type of Electrical Connection 2 Spring clamp connection
Mounting Method DIN rail (top hat rail) 35 mm Material Insulation Body Thermoplastic Inflammability Class of Insulation Material According To Ul94 V0
Colour Grey Internally Connected Stages false Closing Plate Required false
Explosion-Tested Version 'Ex E' false Operating Temperature(°C) -40 - 55

This page is Common Terminal Block with Visible Indicators [XW6T], part number XW6T-COM2.5X8BL.
You can find the detail information about specifications and dimensions on part number XW6T-COM2.5X8BL.

Variation of this product

Part Number
XW6T-COM1.5X12RD
XW6T-COM1.5X16BL
XW6T-COM1.5X16RD
XW6T-COM1.5X20BL
XW6T-COM1.5X20RD
XW6T-COM2.5X8RD
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Color of Short Bars Weight
(g)
Rated Voltage
(V)
Rated Current In
(A)
Number of Clamp Positions Per Level Connectable Conductor Cross Section Fine-Strand With Cable End Sleeve
(mm²)
Connectable Conductor Cross Section Fine-Strand Without Cable End Sleeve
(mm²)
Connectable Conductor Cross Section Solid-Core
(mm²)
Width
(mm)
Height
(mm)
Depth
(mm)

10.27 €

1 3 Days RedApprox. 2350017.5120.14 - 0.750.08 - 1.50.14 - 1.5---

13.68 €

1 3 Days BlueApprox. 2950017.5160.14 - 0.750.08 - 1.50.14 - 1.5---

13.68 €

1 3 Days RedApprox. 2950017.5160.14 - 0.750.08 - 1.50.14 - 1.5---

17.08 €

1 3 Days BlueApprox. 3650017.5200.14 - 0.750.08 - 1.50.14 - 1.5---

17.08 €

1 3 Days RedApprox. 3650017.5200.14 - 0.750.08 - 1.50.14 - 1.5---

7.58 €

1 3 Days RedApprox. 288002480.14 - 2.50.14 - 2.50.14 - 4---

Tech Support