DIN Track Terminal Blocks with Screw Terminals [XW5□-S] (XW5G-S10-1.1-1)

DIN Track Terminal Blocks with Screw Terminals [XW5□-S] XW5G-S10-1.1-1

Product Details:

Manufacturer part number: XW5G-S10-1.1-1

Brand: OMRON

Price: 6.23

Delivery time: 3 Days


Technical Data:

Rated Voltage: - V

Rated Current In: - A

Number of Clamp Positions Per Level: 2

Number of Levels: 1

Mounting Method: DIN rail (top hat rail) 35 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

XW5G-S10-1.1-1

Part Number
XW5G-S10-1.1-1
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Rated Voltage
(V)
Rated Current In
(A)
Number of Clamp Positions Per Level Number of Levels Mounting Method Material Insulation Body Colour Connectable Conductor Cross Section Fine-Strand With Cable End Sleeve
(mm²)
Connectable Conductor Cross Section Fine-Strand Without Cable End Sleeve
(mm²)
Connectable Conductor Cross Section Solid-Core
(mm²)
Connectable Conductor Cross Section Multi-Wired
(mm²)
Internally Connected Stages Closing Plate Required Explosion-Tested Version 'Ex E' Operating Temperature
(°C)
Width
(mm)
Height
(mm)
Depth
(mm)
Type of Fuse Holder Type of Fuse Insert Voltage Type for Defect Indication Supply Voltage for Defect-Indication
(V)
Type of Indication Element for Defect Indication

6.23 €

50 3 Days --21DIN rail (top hat rail) 35 mmThermoplasticGreen/yellow0.5 - 100.5 - 160.5 - 16--true--40 - 60--------

Loading...

  1. 1

Basic information

Type of Electrical Connection 1 Screw connection Type of Electrical Connection 2 Screw connection Inflammability Class of Insulation Material According To Ul94 V0

This page is DIN Track Terminal Blocks with Screw Terminals [XW5□-S], part number XW5G-S10-1.1-1.
You can find the detail information about specifications and dimensions on part number XW5G-S10-1.1-1.

Variation of this product

Part Number
XW5G-S16-1.1-1
XW5G-S2.5-1.1-1
XW5G-S35-1.1-1
XW5G-S4.0-1.1-1
XW5G-S6.0-1.1-1
XW5T-S10-1.1-1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Rated Voltage
(V)
Rated Current In
(A)
Number of Clamp Positions Per Level Number of Levels Mounting Method Material Insulation Body Colour Connectable Conductor Cross Section Fine-Strand With Cable End Sleeve
(mm²)
Connectable Conductor Cross Section Fine-Strand Without Cable End Sleeve
(mm²)
Connectable Conductor Cross Section Solid-Core
(mm²)
Connectable Conductor Cross Section Multi-Wired
(mm²)
Internally Connected Stages Closing Plate Required Explosion-Tested Version 'Ex E' Operating Temperature
(°C)
Width
(mm)
Height
(mm)
Depth
(mm)
Type of Fuse Holder Type of Fuse Insert Voltage Type for Defect Indication Supply Voltage for Defect-Indication
(V)
Type of Indication Element for Defect Indication

8.42 €

50 3 Days --21DIN rail (top hat rail)/G-rail TH35/G32ThermoplasticGreen/yellow1.5 - 164 - 251.5 - 16--true--40 - 60--------

3.70 €

100 3 Days --21DIN rail (top hat rail) 35 mm-Green/yellow0.5 - 2.50.14 - 40.14 - 4--true--40 - 60--------

11.85 €

20 3 Days --21DIN rail (top hat rail) 35 mmThermoplasticGreen/yellow-10 - 3510 - 35--false--40 - 60--------

4.20 €

100 3 Days --21DIN rail (top hat rail) 35 mmThermoplasticGreen/yellow0.14 - 60.5 - 40.14 - 6--true--40 - 60--------

5.35 €

100 3 Days --21DIN rail (top hat rail) 35 mmThermoplasticGreen/yellow0.5 - 60.2 - 100.2 - 10--true--40 - 60--------

2.97 €

50 3 Days 10005721DIN rail (top hat rail) 35 mmThermoplasticGrey0.5 - 100.5 - 160.5 - 16-falsetruefalse-40 - 55--------

Tech Support