Cross Connector with Screw for DIN Track Terminal Blocks with Screw Terminals XW5□-S2.5-1.1-2□ (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

XW5S-S2.5-10N

Part Number
XW5S-S2.5-10N
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

10.07 €

10 3 Days

Loading...

  1. 1

Basic information

Model Transverse connector Number of bridged clamps 10 Rated voltage(V) 600
Rated current In(A) 20 Modular spacing(mm) 5 Colour Yellow
Insulated Yes With contact protection No Applicable models XW5□-S2.5-1.1-2□
Explosion-tested version 'Ex e' false

This page is Cross Connector with Screw for DIN Track Terminal Blocks with Screw Terminals XW5□-S2.5-1.1-2□, part number XW5S-S2.5-10N.
You can find the detail information about specifications and dimensions on part number XW5S-S2.5-10N.

Tech Support