Short Bars for DIN Track Push-in Terminal Blocks XW5□-P (XW5S-P1.5-2BL)

Short Bars for DIN Track Push-in Terminal Blocks XW5□-P XW5S-P1.5-2BL

Product Details:

Manufacturer part number: XW5S-P1.5-2BL

Brand: OMRON

Price: 1.37

Delivery time: 3 Days


Technical Data:

Number of bridged clamps: 2

Rated voltage: 500 V

Rated current In: 17.5 A

Modular spacing: 3.5 mm

Colour: Blue


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

XW5S-P1.5-2BL

Part Number
XW5S-P1.5-2BL
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of bridged clamps Rated voltage
(V)
Rated current In
(A)
Modular spacing
(mm)
Colour Applicable models

1.37 €

5 3 Days 250017.53.5BlueXW5T-P1.5-□

Loading...

  1. 1

Basic information

Model Transverse connector Mounting method Pluggable Insulated Yes
With contact protection Yes Explosion-tested version 'Ex e' false

This page is Short Bars for DIN Track Push-in Terminal Blocks XW5□-P, part number XW5S-P1.5-2BL.
You can find the detail information about specifications and dimensions on part number XW5S-P1.5-2BL.

Variation of this product

Part Number
XW5S-P1.5-10BL
XW5S-P1.5-10RD
XW5S-P1.5-10YL
XW5S-P1.5-2RD
XW5S-P1.5-2YL
XW5S-P1.5-3BL
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Number of bridged clamps Rated voltage
(V)
Rated current In
(A)
Modular spacing
(mm)
Colour Applicable models

7.60 €

20 3 Days 1050017.53.5BlueXW5T-P1.5-□

7.60 €

20 3 Days 1050017.53.5RedXW5T-P1.5-□

7.60 €

20 3 Days 1050017.53.5YellowXW5T-P1.5-□

1.37 €

50 3 Days 250017.53.5RedXW5T-P1.5-□

1.37 €

5 3 Days 250017.53.5YellowXW5T-P1.5-□

1.73 €

5 3 Days 350017.53.5BlueXW5T-P1.5-□

Tech Support