Self-powered Time Counter [H7ET]

Self-powered Time Counter [H7ET]
• Seven digits, time range 0 to 3999d23.9h.
• Dual time range: 999999.9 ←→ 3999d23.9h or 999h59m59s ←→ 9999h59.9m

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

H7ET-NV1-BH

Part Number
H7ET-NV1-BH
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

176.00 €

10 3 Days

Loading...

  1. 1

Basic information

Display Digits 7 digits Power Supply Voltage DC-dedicated Dimension height(mm) 24
Dimension width(mm) 48 Reset function Reset-input Model Digital
Width in number of modular spacings 2.7 Input voltage DC(V) 24 Degree of protection (NEMA) Other
Degree of protection (IP) IP66 Mounting method Front mounting Operation indication true
Count area(h) 999.999 Front plate height(mm) 24 Built-in depth(mm) 48.50
Mounting to max. wall thickness(mm) 48.5 Accuracy per day(s) 10 Front plate width(mm) 48

This page is Self-powered Time Counter [H7ET], part number H7ET-NV1-BH.
You can find the detail information about specifications and dimensions on part number H7ET-NV1-BH.

Tech Support