Manufacturer part number: BP100XSG
Brand: OMRON
Price: 749.42 €
Delivery time: 3 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
BP100XSG
Dimensions: Height(mm) | 165.5 | Dimension: width(mm) | 326 | Dimensions: Depth(mm) | 68 |
---|---|---|---|---|---|
Type of accessory/spare part | Other | Spare part | true | Accessory | false |
This page is Replacement Battery Pack for UPS BU□002SWG, part number BP100XSG.
You can find the detail information about specifications and dimensions on part number BP100XSG.
Part Number |
---|
BP150XSG |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? |
---|---|---|---|---|
702.38 € | 1 | 3 Days |