Labels for DIN Track Terminal Blocks with Screw Terminals XW5□-S

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

MG-CPM-05 41490

Part Number
MG-CPM-05 41490
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

335.60 €

1 3 Days

Loading...

  1. 1

Basic information

Applicable Terminal Blocks XW5□-S2.5-□ / XW5□-S16-□ / XW5□-S35-□ / XW5□-S70-□ / XW5□-S10.0-□ / XW5□-S4.0-□ / XW5□-S6.0-□ Text Unprinted Colour White
Height(mm) 10 Length(mm) 5 Transparent false
Magnetic false Self-adhesive false

This page is Labels for DIN Track Terminal Blocks with Screw Terminals XW5□-S, part number MG-CPM-05 41490.
You can find the detail information about specifications and dimensions on part number MG-CPM-05 41490.

Tech Support