Sensor Cable MEKOKAB (MEKOKAB260/395/460WH-AL-B-KABELL:300CM)

Sensor Cable MEKOKAB MEKOKAB260/395/460WH-AL-B-KABELL:300CM
  • Volume Discount

Product Details:

Manufacturer part number: MEKOKAB260/395/460WH-AL-B-KABELL:300CM

Brand: INA

Price: 732.60

Delivery time: 4 Days


Technical Data:

Length MEKOKAB (total): 37 mm

Length MEKOKAB Cylindrical Housing [B]: 25 mm

Cable Length: 3 m

Colour: White


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

MEKOKAB260/395/460WH-AL-B-KABELL:300CM

Part Number
MEKOKAB260/395/460WH-AL-B-KABELL:300CM
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Length MEKOKAB (total)
(mm)
Length MEKOKAB Cylindrical Housing [B]
(mm)
Cable Length
(m)
Colour

732.60 €

1000 4 Days 37253White

Loading...

  1. 1

Basic information

Diameter Sensor MEKOKAB(mm) 13 Flange Length Sensor MEKOKAB(mm) 40 Flange Width Sensor MEKOKAB(mm) 16
Weight(g) 50

This page is Sensor Cable MEKOKAB, part number MEKOKAB260/395/460WH-AL-B-KABELL:300CM.
You can find the detail information about specifications and dimensions on part number MEKOKAB260/395/460WH-AL-B-KABELL:300CM.

Variation of this product

Part Number
MEKOKAB150/180/325-WH-AL-B
MEKOKAB150/180/325-WH-AL-B-KABELL:260CM
MEKOKAB150/180/325-WH-AL-B-KABELL:300CM
MEKOKAB150/180/325-YE-AL-B
MEKOKAB150/180/325-YE-AL-B-KABELL:260CM
MEKOKAB150/180/325-YE-AL-B-KABELL:300CM
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Length MEKOKAB (total)
(mm)
Length MEKOKAB Cylindrical Housing [B]
(mm)
Cable Length
(m)
Colour

665.38 €

1000 4 Days 34.522.52White

746.06 €

1 Available 4 Days 34.522.52.6White

732.60 €

1000 4 Days 34.522.53White

763.23 €

1000 4 Days 34.522.52Yellow

848.17 €

1 Available 4 Days 34.522.52.6Yellow

827.89 €

1000 4 Days 34.522.53Yellow

Tech Support