Connection Cable with Plug for Lubricator (ARCALUB-X.CABLE-M12X1-10M-LED-S)

Connection Cable with Plug for Lubricator ARCALUB-X.CABLE-M12X1-10M-LED-S
  • Volume Discount

Product Details:

Manufacturer part number: ARCALUB-X.CABLE-M12X1-10M-LED-S

Brand: FAG

Price: 304.77

Delivery time: 4 Days


Technical Data:

Length: 10 m

Type: Plug (LED) with Straight head

Weight: 0.32 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

ARCALUB-X.CABLE-M12X1-10M-LED-S

Part Number
ARCALUB-X.CABLE-M12X1-10M-LED-S
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Length
(m)
Type Weight
(kg)

304.77 €

1 Available 4 Days 10Plug (LED) with Straight head0.32

Loading...

  1. 1

Basic information

Usage for Lubricator CONCEPT2 and CONCEPT8

This page is Connection Cable with Plug for Lubricator, part number ARCALUB-X.CABLE-M12X1-10M-LED-S.
You can find the detail information about specifications and dimensions on part number ARCALUB-X.CABLE-M12X1-10M-LED-S.

Variation of this product

Part Number
ARCALUB-X.CABLE-M12-10M
ARCALUB-X.CABLE-M12-10M-LED
ARCALUB-X.CABLE-M12-5M-LED
ARCALUB-X.CABLE-M12X1-5M-LED-S
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Length
(m)
Type Weight
(kg)

162.94 €

1 4 Days 10Plug0.2

266.71 €

1000 4 Days 10Plug (LED)0.1

166.43 €

1000 4 Days 5Plug (LED)0.2

259.58 €

1 Available 4 Days 5Plug (LED) with Straight head0.1

Tech Support