Angle Measuring System, MHA

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

MHA1030-2-0-1-4-0-3808-02,0M-7-1-A

Part Number
MHA1030-2-0-1-4-0-3808-02,​0M-7-1-A
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

3,266.40 €

1 Available 4 Days

Loading...

  1. 1

Basic information

Main dimension(mm) 59 x 26 x 22.1 Weight(g) 200

This page is Angle Measuring System, MHA, part number MHA1030-2-0-1-4-0-3808-02,0M-7-1-A.
You can find the detail information about specifications and dimensions on part number MHA1030-2-0-1-4-0-3808-02,0M-7-1-A.

Tech Support