Measuring Instrument rpm, Connecting Cable, SRMC Series (SRMC1-S)

Measuring Instrument rpm, Connecting Cable, SRMC Series SRMC1-S
  • Volume Discount

Product Details:

Manufacturer part number: SRMC1-S

Brand: INA

Price: 95.38

Delivery time: 4 Days


Technical Data:

Main dimension: 15 x 1000 mm

Cable direction: - °

Cable length: 1 m

Plug design: Straight plug

Weight: 150 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SRMC1-S

Part Number
SRMC1-S
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main dimension
(mm)
Cable direction
(°)
Cable length
(m)
Plug design Weight
(g)

95.38 €

1 Available 4 Days 15 x 1000-1Straight plug150

Loading...

  1. 1

This page is Measuring Instrument rpm, Connecting Cable, SRMC Series, part number SRMC1-S.
You can find the detail information about specifications and dimensions on part number SRMC1-S.

Variation of this product

Part Number
SRMC1-A-0
SRMC2-A-0
SRMC2-S
SRMC3-S
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Main dimension
(mm)
Cable direction
(°)
Cable length
(m)
Plug design Weight
(g)

95.38 €

1 Available 4 Days 15 x 100001Angle plug150

90.62 €

1000 4 Days 15 x 2000 x 200002Angle plug215

90.62 €

1000 4 Days 15 x 2000 x 2000-2Straight plug215

95.38 €

1 Available 4 Days 15 x 3000-3Straight plug280

Tech Support