Manufacturer part number: SRMH01-YE
Brand: INA
Price: 513.92 €
Delivery time: 4 Days
Color: Yellow
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
SRMH01-YE
Main dimension(mm) | 16 x 25 x 20 | Weight(g) | 38 |
---|
This page is Measuring Instrument rpm, Measuring heads, SRMH Series, part number SRMH01-YE.
You can find the detail information about specifications and dimensions on part number SRMH01-YE.
Part Number |
---|
SRMH01-WH |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Color |
---|---|---|---|---|---|---|
429.69 € | 1000 | 4 Days | White |