Cable glands / General Accessories, Pg blind plugs BL, IP 54, polyamide, light grey

Cable glands / General Accessories, Pg blind plugs BL, IP 54, polyamide, light grey
  • Volume Discount
Notes:
For increased protection up to IP 65, fit sealing ring DR to connection thread.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
BL 7
BL 9
BL 11
BL 13
BL 16
BL 21
BL 29
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal thread size metric/PG

0.13 €

1 Available 3 Days 7

0.13 €

1 Available 3 Days 9

0.13 €

1 Available 3 Days 11

0.13 €

1 Available 3 Days 13

0.20 €

1 Available 3 Days 16

0.27 €

1 Available 3 Days 21

0.52 €

1 Available 3 Days 29

Loading...

  1. 1

Basic information

Material Plastic Color Light grey Thread type PG
Pitch thread (mm) 1.5 Material quality Polyamide (PA) Surface protection Untreated
Halogen free Yes Glass-fibre reinforced Yes Shock resistant Yes
RAL-number 7035 Explosion-tested version No For Ex-zone gas None
For Ex-zone dust None

Tech Support