Cable glands / General Accessories, Pressure compensation element DAE M12, up to IP 69 (Part Numbers)

Cable glands / General Accessories, Pressure compensation element DAE M12, up to IP 69
  • Volume Discount
Notes:
Air, which may create a vacuum in the enclosure when it cools, can suck in water etc. through the seal into the enclosure, which means that ingress protection can no longer be guaranteed. BOPLA's product range includes the pressure compensation element to compensate such variations in pressure caused by differences in temperature. When installed, protection classes IP 66, IP 68 (0.2 bar, 60 min) and IP 69 can be achieved.
Scope of delivery:
5 piece (DAE Metall 1 piece)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
DAE M12
DAE M12 9005
DAE M12 METALL
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Material Colour Material quality RAL-number

32.23 €

1 Available 3 Days PlasticLight greyPolyamide (PA)7035

32.23 €

1 Available 3 Days PlasticBlackPolyamide (PA)9005

21.98 €

1 Available 3 Days MetalOtherStainless steel 304 (V2A)0

Loading...

  1. 1

Basic information

Thread type Metric Nominal thread size metric/PG 12 Pitch thread  1.5
Surface protection Untreated Halogen free Yes Glass-fibre reinforced No
Shock resistant No Explosion-tested version No For Ex-zone gas None
For Ex-zone dust None

Tech Support