Manufacturer part number: POZB 9
Brand: BOPLA
Price: 0.95 €
Delivery time: 3 Days
Nominal thread size metric/PG: 9
Thread length : 8 mm
Wrench width : 19 mm
Suitable for cable diameter : 6 - 8 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
POZB 9
Material | Plastic | Color | Light grey | Thread type | PG |
---|---|---|---|---|---|
Pitch thread (mm) | 1.5 | Material quality | Polyamide (PA) | Surface protection | Untreated |
Halogen free | Yes | Glass-fibre reinforced | Yes | Degree of protection (IP) | IP65 |
Shock resistant | No | RAL-number | 7035 | Bend radius protection/trumpet flare | Yes |
With locknut | No | Model | Straight | Multi seal area | No |
Flat cable coupling | No | With strain relief | Yes | Type of sealing | Sealing ring |
Separable screw gland | No | Operating temperature (°C) | -30 - +100 | Explosion-tested version | No |
For Ex-zone gas | None | For Ex-zone dust | None |
This page is Cable glands / General Accessories, Pg cable glands with anti-kink protection POZB, polyamide, light grey, IP 65, part number POZB 9.
You can find the detail information about specifications and dimensions on part number POZB 9.
Part Number |
---|
POZB 11 |
POZB 13 |
POZB 7 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Nominal thread size metric/PG | Thread length (mm) | Wrench width (mm) | Suitable for cable diameter (mm) |
---|---|---|---|---|---|---|---|---|
0.95 € | 1 | Available | 3 Days | 11 | 8 | 22 | 8 - 10 | |
1.03 € | 1 | Available | 3 Days | 13.5 | 9 | 24 | 10 - 12 | |
0.90 € | 1 | Available | 3 Days | 7 | 8 | 15 | 4 - 6 |