Manufacturer part number: POZ 9
Brand: BOPLA
Price: 0.65 €
Delivery time: 3 Days
Nominal thread size metric/PG: 9
Thread length : 8 mm
Wrench width : 19 mm
Suitable for cable diameter : 6 - 8 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
POZ 9
Material | Plastic | Color | Light grey | Thread type | PG |
---|---|---|---|---|---|
Pitch thread (mm) | 1.5 | Material quality | Polyamide (PA) | Surface protection | Untreated |
Halogen free | Yes | Glass-fibre reinforced | Yes | Degree of protection (IP) | IP65 |
Shock resistant | No | RAL-number | 7035 | Bend radius protection/trumpet flare | No |
With locknut | No | Model | Straight | Multi seal area | No |
Flat cable coupling | No | With strain relief | Yes | Type of sealing | Sealing ring |
Separable screw gland | No | Operating temperature (°C) | -30 - +100 | Explosion-tested version | No |
For Ex-zone gas | None | For Ex-zone dust | None |
This page is Cable glands / General Accessories, Pg cable glands POZ, polyamide, light grey, IP 65, part number POZ 9.
You can find the detail information about specifications and dimensions on part number POZ 9.
Configure
Part Number |
---|
POZ 11 |
POZ 13 |
POZ 16 |
POZ 7 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Nominal thread size metric/PG | Thread length (mm) | Wrench width (mm) | Suitable for cable diameter (mm) |
---|---|---|---|---|---|---|---|---|
0.72 € | 1 | Available | 3 Days | 11 | 8 | 22 | 8 - 10 | |
0.82 € | 1 | Available | 3 Days | 13.5 | 9 | 24 | 10 - 12 | |
0.83 € | 1 | Available | 3 Days | 16 | 10 | 27 | 12 - 14 | |
0.63 € | 1 | Available | 3 Days | 7 | 8 | 15 | 4 - 6 |