Cable glands / General Accessories, Metric cable glands MSBF, brass, nickel-plated, IP 68 (5 bar, 30 min) (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
MSBF 12
MSBF 16
MSBF 20
MSBF 25
MSBF 32
MSBF 40
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal thread size metric/PG Thread length 
(mm)
Wrench width 
(mm)
Suitable for cable diameter 
(mm)

4.30 €

1 Available 3 Days 125143 - 6

4.60 €

1 Available 3 Days 165175 - 9

5.73 €

1 Available 3 Days 206229 - 13

10.65 €

1 Available 3 Days 2572711 - 16

16.80 €

1 Available 3 Days 3283414 - 20

25.25 €

1 Available 3 Days 4084319 - 27

Loading...

  1. 1

Basic information

Material Metal Thread type Metric Pitch thread (mm) 1.5
Material quality Brass Surface protection Nickel-plated Halogen free No
Glass-fibre reinforced No Degree of protection (IP) IP68 Shock resistant Yes
Bend radius protection/trumpet flare No With locknut No Model Straight
Multi seal area No Flat cable coupling No With strain relief Yes
Type of sealing Sealing ring Separable screw gland No Operating temperature (°C) -20 - +100
Explosion-tested version No For Ex-zone gas None For Ex-zone dust None

Tech Support