Manufacturer part number: MBFK 16-7035
Brand: BOPLA
Price: 1.25 €
Delivery time: 3 Days
Nominal thread size metric/PG: 16
Thread length : 15 mm
Wrench width : 22 mm
Suitable for cable diameter : 5 - 10 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
MBFK 16-7035
Part Number
|
---|
MBFK 16-7035 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Nominal thread size metric/PG | Thread length (mm) | Wrench width (mm) | Suitable for cable diameter (mm) | |
---|---|---|---|---|---|---|---|---|
1.25 € | 1 | Available | 3 Days | 16 | 15 | 22 | 5 - 10 |
Loading...
Material | Plastic | Color | Light grey | Thread type | Metric |
---|---|---|---|---|---|
Pitch thread (mm) | 1.5 | Material quality | Polyamide (PA) | Surface protection | Untreated |
Halogen free | No | Glass-fibre reinforced | No | Degree of protection (IP) | IP68 |
Shock resistant | Yes | RAL-number | 7035 | Bend radius protection/trumpet flare | Yes |
With locknut | No | Model | Straight | Multi seal area | No |
Flat cable coupling | No | With strain relief | Yes | Type of sealing | Sealing ring |
Separable screw gland | No | Operating temperature (°C) | -20 - +100 | Explosion-tested version | No |
For Ex-zone gas | None | For Ex-zone dust | None |
This page is Cable glands / General Accessories, Metric cable glands with anti-kink protection MBFK, polyamide, light grey, IP 68 (5 bar, 30 min), part number MBFK 16-7035.
You can find the detail information about specifications and dimensions on part number MBFK 16-7035.
Configure
Part Number |
---|
MBFK 12-7035 |
MBFK 20-1-7035 |
MBFK 20-2-7035 |
MBFK 25-7035 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Nominal thread size metric/PG | Thread length (mm) | Wrench width (mm) | Suitable for cable diameter (mm) |
---|---|---|---|---|---|---|---|---|
1.05 € | 1 | Available | 3 Days | 12 | 8 | 15 | 3 - 6.5 | |
1.30 € | 1 | Available | 3 Days | 20 | 11 | 24 | 6 - 12 | |
1.38 € | 1 | Available | 3 Days | 20 | 15 | 27 | 10 - 14 | |
2.65 € | 1 | Available | 3 Days | 25 | 15 | 33 | 13 - 18 |