Manufacturer part number: DR 21
Brand: BOPLA
Price: 0.07 €
Delivery time: 3 Days
Outer diameter : 33.5 mm
Inner diameter : 28.3 mm
Thickness : 3 mm
Suitable for thread size PG: 21
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
DR 21
Model | Flat sealing ring | Material | Rubber |
---|
This page is Cable glands / General Accessories, Pg sealing rings DR, polyethylene, part number DR 21.
You can find the detail information about specifications and dimensions on part number DR 21.
Part Number |
---|
DR 16 |
DR 29 |
DR 36 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Outer diameter (mm) | Inner diameter (mm) | Thickness (mm) | Suitable for thread size PG |
---|---|---|---|---|---|---|---|---|
0.07 € | 1 | Available | 3 Days | 27 | 22.5 | 2 | 16 | |
0.07 € | 1 | Available | 3 Days | 43.5 | 37 | 3 | 29 | |
0.10 € | 1 | Available | 3 Days | 55 | 47 | 3 | 36 |