Cable glands / General Accessories, Metric counter nuts MGMS, brass, nickel-plated (MGMS 20)

Cable glands / General Accessories, Metric counter nuts MGMS, brass, nickel-plated MGMS 20
  • Volume Discount

Product Details:

Manufacturer part number: MGMS 20

Brand: BOPLA

Price: 0.70

Delivery time: 3 Days


Technical Data:

Nominal thread size metric/PG: 20


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

MGMS 20

Part Number
MGMS 20
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal thread size metric/PG

0.70 €

1 Available 3 Days 20

Loading...

  1. 1

Basic information

Thread type Metric Pitch thread (mm) 1.5 Material Metal
Material quality Brass Surface protection Nickel-plated Halogen free Yes
Glass-fibre reinforced No Shock resistant Yes Colour Other

This page is Cable glands / General Accessories, Metric counter nuts MGMS, brass, nickel-plated, part number MGMS 20.
You can find the detail information about specifications and dimensions on part number MGMS 20.

Variation of this product

Part Number
MGMS 12
MGMS 16
MGMS 25
MGMS 32
MGMS 40
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Nominal thread size metric/PG

0.65 €

1 Available 3 Days 12

0.65 €

1 Available 3 Days 16

1.25 €

1 Available 3 Days 25

1.45 €

1 Available 3 Days 32

2.45 €

1 Available 3 Days 40

Tech Support