Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
ART 555 KO-6027
Dimension width W(mm) | 10.5 | Dimension vertical H(mm) | 92 | Dimension depth D(mm) | 30 |
---|---|---|---|---|---|
IP rating | IP65 | Material | Plastic | Surface finishing | Untreated |
Operating temperature (°C) | -25 - 70 | Type of enclosure | Open | With screening | No |
With integrated PCB mounting connection system | No | Suitable for rail mounting | No | Wall mounting possible | No |
Housing connectable | No | With ventilation slots | No |
This page is BOPLA-Arteb, Cap at top, Caps for ART 555, part number ART 555 KO-6027.
You can find the detail information about specifications and dimensions on part number ART 555 KO-6027.
Part Number |
---|
ART 555 KO-1016 |
ART 555 KO-3000 |
ART 555 KO-5015 |
ART 555 KO-7037 |
ART 555 KO-7038 |
ART 555 KO-IR |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Colour |
---|---|---|---|---|---|
22.72 € | 1 | Available | 3 Days | Sulphur yellow | |
22.72 € | 1 | Available | 3 Days | Flame red | |
22.72 € | 1 | Available | 3 Days | Sky blue | |
22.72 € | 1 | Available | 3 Days | Dust grey | |
22.72 € | 1 | Available | 3 Days | Agate grey | |
28.80 € | 1 | Available | 3 Days | Black, infrared-permissive |