Manufacturer part number: M M 210/225
Brand: BOPLA
Price: 1.83 €
Delivery time: 3 Days
Dimension width W: 72 mm
Dimension vertical H: 70 mm
Dimension depth D: 1.5 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
M M 210/225
Colour | Natural colour | IP rating | IP00 | Material | Other |
---|---|---|---|---|---|
Surface finishing | Untreated | Operating temperature (°C) | -25 - 100 | Type of enclosure | Open |
With screening | No | With integrated PCB mounting connection system | No | Suitable for rail mounting | No |
Wall mounting possible | No | Housing connectable | No | With ventilation slots | No |
This page is Euromas II, Mounting panels, laminated paper, part number M M 210/225.
You can find the detail information about specifications and dimensions on part number M M 210/225.
Part Number |
---|
M M 205 EM/ET 205 |
M M 206 EM/ET 206 |
M M 215/216/226/230 |
M M 217/227/228 |
M M 221/237 |
M M 223 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Dimension width W (mm) | Dimension vertical H (mm) | Dimension depth D (mm) |
---|---|---|---|---|---|---|---|
1.50 € | 1 | Available | 3 Days | 43.5 | 41.5 | 1.5 | |
1.83 € | 1 | Available | 3 Days | 56.5 | 41.5 | 1.5 | |
1.95 € | 1 | Available | 3 Days | 110 | 70 | 1.5 | |
2.95 € | 1 | Available | 3 Days | 112 | 110 | 2 | |
3.33 € | 1 | Available | 3 Days | 189 | 109 | 2 | |
5.43 € | 1 | Available | 3 Days | 192 | 142 | 2 |