RegloCard-Plus / Combifront, Mounting panels, laminated paper (RCP/RCPM 250 M)

RegloCard-Plus / Combifront, Mounting panels, laminated paper RCP/RCPM 250 M
  • Volume Discount

Product Details:

Manufacturer part number: RCP/RCPM 250 M

Brand: BOPLA

Price: 5.73

Delivery time: 3 Days


Technical Data:

Product size (height): 177 mm

Product size (width): 227 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

RCP/RCPM 250 M

Part Number
RCP/RCPM 250 M
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product size (height)
(mm)
Product size (width)
(mm)

5.73 €

1 Available 3 Days 177227

Loading...

  1. 1

Basic information

Colour Brown Material Other Product size (Depth)(mm) 2
Surface finishing Untreated Operating temperature (°C) -25 - 110 Type of enclosure Open
With screening No With integrated PCB mounting connection system No Suitable for rail mounting No
Wall mounting possible No Housing connectable No With ventilation slots No

This page is RegloCard-Plus / Combifront, Mounting panels, laminated paper, part number RCP/RCPM 250 M.
You can find the detail information about specifications and dimensions on part number RCP/RCPM 250 M.

Variation of this product

Part Number
RCP/RCPM 130 M
RCP/RCPM 160/170 M
RCP/RCPM 200 M
RCP/RCPM 310 M/350 M
RCP/RCPM 400 M
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Product size (height)
(mm)
Product size (width)
(mm)

3.27 €

1 Available 3 Days 151101

3.27 €

1 Available 3 Days 126136

4.28 €

1 Available 3 Days 144.5183

7.27 €

1 Available 3 Days 216266

11.22 €

1 Available 3 Days 261326

Tech Support