Manufacturer part number: RCP 200
Brand: BOPLA
Price: 39.63 €
Delivery time: 3 Days
Dimension width W: 213 mm
Dimension vertical H: 185 mm
Dimension depth D: 82.5 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
RCP 200
Colour | Grey | IP rating | IP40 | Material | Plastic |
---|---|---|---|---|---|
Surface finishing | Untreated | RAL-number | 7035 | Operating temperature (°C) | -25 - 70 |
Type of enclosure | Open | With screening | No | With integrated PCB mounting connection system | No |
Suitable for rail mounting | Yes | Wall mounting possible | Yes | Housing connectable | Yes |
With ventilation slots | No |
This page is RegloCard-Plus / Combifront, Enclosure with clip-on covering frame; IP 40, with Pg pre-punchings in the terminal compartment, part number RCP 200.
You can find the detail information about specifications and dimensions on part number RCP 200.
Configure
Part Number |
---|
RCP 130 |
RCP 160 |
RCP 250 |
RCP 310 |
RCP 350 |
RCP 400 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Dimension width W (mm) | Dimension vertical H (mm) | Dimension depth D (mm) |
---|---|---|---|---|---|---|---|
38.03 € | 1 | Available | 3 Days | 131 | 186 | 81 | |
36.20 € | 1 | Available | 3 Days | 166 | 161 | 71 | |
71.12 € | 1 | Available | 3 Days | 257 | 217 | 110.5 | |
78.22 € | 1 | Available | 3 Days | 296 | 261 | 110.5 | |
91.70 € | 1 | Available | 30 Days | 296 | 281 | 136 | |
103.37 € | 1 | Available | 3 Days | 363.4 | 318.6 | 128.5 |