Manufacturer part number: RCP 1600
Brand: BOPLA
Price: 53.85 €
Delivery time: 3 Days
Dimension width W: 166 mm
Dimension vertical H: 161 mm
Dimension depth D: 93 mm
Type: Standard
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
RCP 1600
Colour | Grey | IP rating | IP65 | Material | Plastic |
---|---|---|---|---|---|
Surface finishing | Untreated | RAL-number | 7035 | Operating temperature (°C) | -25 - 70 |
Type of enclosure | Closed | With screening | No | With integrated PCB mounting connection system | No |
Suitable for rail mounting | Yes | Wall mounting possible | Yes | Housing connectable | Yes |
With ventilation slots | No |
This page is RegloCard-Plus / Combifront, Enclosure, with crystal-clear lid, hinged and with snap lock, IP 65, with Pg pre-punchings in the terminal compartment, part number RCP 1600.
You can find the detail information about specifications and dimensions on part number RCP 1600.
Configure
Basic Attributes
Dimension width W(mm)
Dimension vertical H(mm)
Dimension depth D(mm)
Type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
RCP 1300 |
RCP 1300 V0 |
RCP 1600 V0 |
RCP 1700 |
RCP 1700 V0 |
RCP 2000 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Dimension width W (mm) | Dimension vertical H (mm) | Dimension depth D (mm) | Type |
---|---|---|---|---|---|---|---|---|
56.52 € | 1 | Available | 3 Days | 131 | 186 | 103 | Standard | |
78.82 € | 1 | Available | 30 Days | 131 | 186 | 103 | CSA certificate for V0 versions on request | |
72.23 € | 1 | Available | 30 Days | 166 | 161 | 93 | CSA certificate for V0 versions on request | |
57.40 € | 1 | Available | 3 Days | 166 | 161 | 121 | Standard | |
82.10 € | 1 | Available | 30 Days | 166 | 161 | 121 | CSA certificate for V0 versions on request | |
55.88 € | 1 | Available | 3 Days | 213 | 185 | 104.5 | Standard |