Manufacturer part number: NGS 94 DI
Brand: BOPLA
Price: 10.12 €
Delivery time: 3 Days
Dimension width W: 90.5 mm
Dimension vertical H: 43.3 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
NGS 94 DI
Dimension depth D(mm) | 1.5 | Colour | Black | IP rating | IP65 |
---|---|---|---|---|---|
Material | Other | Surface finishing | Untreated | Operating temperature (°C) | -30 - 90 |
Type of enclosure | Open | With screening | No | With integrated PCB mounting connection system | No |
Suitable for rail mounting | No | Wall mounting possible | No | Housing connectable | No |
With ventilation slots | No |
This page is Uninorm, Seals, Front panel seal (non-definable protection class), part number NGS 94 DI.
You can find the detail information about specifications and dimensions on part number NGS 94 DI.
Part Number |
---|
NGS 48 DI |
NGS 74 DI |
NGS 77 DI |
NGS 96 DI |
NGS 98 DI |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Dimension width W (mm) | Dimension vertical H (mm) |
---|---|---|---|---|---|---|
9.05 € | 1 | Available | 3 Days | 43.3 | 43.3 | |
11.70 € | 1 | Available | 3 Days | 139 | 66.5 | |
10.37 € | 1 | Available | 3 Days | 66.5 | 66.5 | |
11.40 € | 1 | Available | 3 Days | 90.5 | 90.5 | |
14.78 € | 1 | Available | 3 Days | 139 | 139 |