Manufacturer part number: NGS 48 F
Brand: BOPLA
Price: 1.82 €
Delivery time: 23 Days
Dimension width W: 48.4 mm
Dimension vertical H: 48.4 mm
Dimension depth D: 8 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
NGS 48 F
Colour | Black | IP rating | IP40 | Material | Plastic |
---|---|---|---|---|---|
Surface finishing | Untreated | RAL-number | 9005 | Operating temperature (°C) | -25 - 100 |
Type of enclosure | Open | With screening | No | With integrated PCB mounting connection system | No |
Suitable for rail mounting | No | Wall mounting possible | No | Housing connectable | No |
With ventilation slots | No |
This page is Uninorm, Fronts, Front lid with continuous membrane keypad, snaps firmly on, part number NGS 48 F.
You can find the detail information about specifications and dimensions on part number NGS 48 F.
Part Number |
---|
NGS 74 F |
NGS 77 F |
NGS 94 F |
NGS 96 F |
NGS 98 F |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Dimension width W (mm) | Dimension vertical H (mm) | Dimension depth D (mm) |
---|---|---|---|---|---|---|---|
1.87 € | 1 | Available | 23 Days | 144.4 | 72.4 | 9 | |
1.82 € | 1 | Available | 3 Days | 72.4 | 72.4 | 8 | |
1.87 € | 1 | Available | 3 Days | 96.4 | 48.4 | 8 | |
1.87 € | 1 | Available | 23 Days | 96.4 | 96.4 | 8 | |
2.00 € | 1 | Available | 23 Days | 144.4 | 144.4 | 9 |