Uninorm, Front panel, 1,5 mm, natural-coloured anodised aluminium (NGS 77 FAE)

Uninorm, Front panel, 1,5 mm, natural-coloured anodised aluminium NGS 77 FAE
  • Volume Discount

Product Details:

Manufacturer part number: NGS 77 FAE

Brand: BOPLA

Price: 4.25

Delivery time: 3 Days


Technical Data:

Dimension width W: 65.5 mm

Dimension vertical H: 65.5 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

NGS 77 FAE

Part Number
NGS 77 FAE
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Dimension width W
(mm)
Dimension vertical H
(mm)

4.25 €

1 Available 3 Days 65.565.5

Loading...

  1. 1

Basic information

Dimension depth D(mm) 1.5 Colour Natural colour IP rating IP65
Material Aluminium Surface finishing Other Operating temperature (°C) -25 - 110
Type of enclosure Open With screening Yes With integrated PCB mounting connection system No
Suitable for rail mounting No Wall mounting possible No Housing connectable No
With ventilation slots No

This page is Uninorm, Front panel, 1,5 mm, natural-coloured anodised aluminium, part number NGS 77 FAE.
You can find the detail information about specifications and dimensions on part number NGS 77 FAE.

Variation of this product

Part Number
NGS 48 FAE
NGS 74 FAE
NGS 94 FAE
NGS 96 FAE
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Dimension width W
(mm)
Dimension vertical H
(mm)

3.32 €

1 Available 3 Days 42.542.5

5.00 €

1 Available 3 Days 13865.5

4.70 €

1 Available 3 Days 89.542.5

4.95 €

1 Available 3 Days 89.589.5

Tech Support