Uninorm, Front panel, Plastic front panel, red translucent, 3 mm (NGS 94 FKT)

Uninorm, Front panel, Plastic front panel, red translucent, 3 mm NGS 94 FKT
  • Volume Discount

Product Details:

Manufacturer part number: NGS 94 FKT

Brand: BOPLA

Price: 4.22

Delivery time: 3 Days


Technical Data:

Dimension width W: 89.5 mm

Dimension vertical H: 42.5 mm

IP rating: IP00


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

NGS 94 FKT

Part Number
NGS 94 FKT
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Dimension width W
(mm)
Dimension vertical H
(mm)
IP rating

4.22 €

1 Available 3 Days 89.542.5IP00

Loading...

  1. 1

Basic information

Dimension depth D(mm) 3 Colour Red Material Plastic
Surface finishing Untreated Type of enclosure Open With screening No
With integrated PCB mounting connection system No Suitable for rail mounting No Wall mounting possible No
Housing connectable No With ventilation slots No

This page is Uninorm, Front panel, Plastic front panel, red translucent, 3 mm, part number NGS 94 FKT.
You can find the detail information about specifications and dimensions on part number NGS 94 FKT.

Variation of this product

Part Number
NGS 48 FKT
NGS 74 FKT
NGS 77 FKT
NGS 96 FKT
NGS 98 FKT
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Dimension width W
(mm)
Dimension vertical H
(mm)
IP rating

3.72 €

1 Available 3 Days 42.542.5IP00

7.17 €

1 Available 3 Days 13865.5IP40

6.67 €

1 Available 3 Days 65.565.5IP40

5.93 €

1 Available 3 Days 89.589.5IP40

9.13 €

1 Available 3 Days 138138IP40

Tech Support