Manufacturer part number: NGS 74 SA
Brand: BOPLA
Price: 1.62 €
Delivery time: 3 Days
Dimension width W: 144.4 mm
Dimension vertical H: 72.4 mm
Dimension depth D: 8 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
NGS 74 SA
Colour | Black | IP rating | IP00 | Material | Plastic |
---|---|---|---|---|---|
Surface finishing | Untreated | RAL-number | 9005 | Operating temperature (°C) | -25 - 100 |
Type of enclosure | Open | With screening | No | With integrated PCB mounting connection system | No |
Suitable for rail mounting | No | Wall mounting possible | No | Housing connectable | No |
With ventilation slots | No |
This page is Uninorm, Fronts, Front frame with screw covers, snaps firmly on, part number NGS 74 SA.
You can find the detail information about specifications and dimensions on part number NGS 74 SA.
Part Number |
---|
NGS 48 SA |
NGS 77 SA |
NGS 94 SA |
NGS 96 SA |
NGS 98 SA |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Dimension width W (mm) | Dimension vertical H (mm) | Dimension depth D (mm) |
---|---|---|---|---|---|---|---|
1.58 € | 1 | Available | 3 Days | 48.4 | 48.4 | 7 | |
1.58 € | 1 | Available | 3 Days | 72.4 | 72.4 | 7 | |
1.62 € | 1 | Available | 23 Days | 96.4 | 48.4 | 7 | |
1.62 € | 1 | Available | 3 Days | 96.4 | 96.4 | 7 | |
1.73 € | 1 | Available | 3 Days | 144.4 | 144.4 | 8 |