Manufacturer part number: NGS 74 TK
Brand: BOPLA
Price: 31.22 €
Delivery time: 16 Days
Dimension width W: 72.3 mm
Dimension vertical H: 144 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
NGS 74 TK
Dimension depth D(mm) | 34 | Colour | Other | IP rating | IP65 |
---|---|---|---|---|---|
Material | Plastic | Surface finishing | Untreated | Operating temperature (°C) | -25 - 100 |
Type of enclosure | Open | With screening | No | With integrated PCB mounting connection system | No |
Suitable for rail mounting | No | Wall mounting possible | No | Housing connectable | Yes |
With ventilation slots | No |
This page is Uninorm, Fronts, Crystal-clear front door, snap-on, with knob, polycarbonate, part number NGS 74 TK.
You can find the detail information about specifications and dimensions on part number NGS 74 TK.
Part Number |
---|
NGS 96 TK |
NGS 98 TK |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Dimension width W (mm) | Dimension vertical H (mm) |
---|---|---|---|---|---|---|
32.17 € | 1 | Available | 3 Days | 96 | 96 | |
34.63 € | 1 | Available | 3 Days | 144.6 | 144 |