Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
NGS-ZE
Dimension width W(mm) | 29 | Dimension vertical H(mm) | 2 | Dimension depth D(mm) | 47.8 |
---|---|---|---|---|---|
IP rating | IP00 | Material | Steel | Surface finishing | Galvanised |
Operating temperature (°C) | -25 - 110 | Type of enclosure | Open | With screening | No |
With integrated PCB mounting connection system | No | Suitable for rail mounting | No | Wall mounting possible | No |
Housing connectable | No | With ventilation slots | No |
This page is Uninorm, Clamps, Connecting piece for insertion of standard retaining clasps acc. to DIN 43835, part number NGS-ZE.
You can find the detail information about specifications and dimensions on part number NGS-ZE.