Polysafe, Mounting panel, polyester, 3 mm thick (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
PS MP-PE 321
PS MP-PE 432
PS MP-PE 442
PS MP-PE 542
PS MP-PE 642
PS MP-PE 652
PS MP-PE 832
PS MP-PE 863
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Dimension width W
(mm)
Dimension vertical H
(mm)
Dimension depth D
(mm)

9.13 €

1 Available 3 Days 1982623

15.25 €

1 Available 3 Days 2483603

21.77 €

1 Available 3 Days 3483603

23.13 €

1 Available 3 Days 3484603

34.40 €

1 Available 3 Days 3485583

39.77 €

1 Available 3 Days 4485583

43.03 €

1 Available 3 Days 2487563

59.72 €

1 Available 3 Days 5487564

Loading...

  1. 1

Basic information

Colour Grey IP rating IP00 Material Plastic
Surface finishing Untreated RAL-number 7035 Operating temperature (°C) -40 - 110
Type of enclosure Open With screening No With integrated PCB mounting connection system No
Suitable for rail mounting No Wall mounting possible No Housing connectable No
With ventilation slots No

Tech Support