Manufacturer part number: PS MH-030
Brand: BOPLA
Price: 51.47 €
Delivery time: 3 Days
Dimension width W: 297 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
PS MH-030
Dimension vertical H(mm) | 28 | Dimension depth D(mm) | 12 | IP rating | IP00 |
---|---|---|---|---|---|
Material | Stainless steel | Surface finishing | Untreated | Operating temperature (°C) | -60 - 140 |
Type of enclosure | Open | With screening | No | With integrated PCB mounting connection system | No |
Suitable for rail mounting | No | Wall mounting possible | No | Housing connectable | No |
With ventilation slots | No |
This page is Polysafe, Accessories, Mast mounting, stainless steel V2A, uncoated, part number PS MH-030.
You can find the detail information about specifications and dimensions on part number PS MH-030.
Part Number |
---|
PS MH-040 |
PS MH-050 |
PS MH-060 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Dimension width W (mm) |
---|---|---|---|---|---|
55.57 € | 1 | Available | 3 Days | 396 | |
62.52 € | 1 | Available | 3 Days | 496 | |
74.90 € | 1 | Available | 3 Days | 595 |