Manufacturer part number: PS 832-T
Brand: BOPLA
Price: 325.38 €
Delivery time: 3 Days
Dimension width W: 800 mm
Dimension vertical H: 300 mm
Dimension depth D: 230 mm
IP rating: IP65
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
PS 832-T
Colour | Grey | Material | Plastic | Surface finishing | Untreated |
---|---|---|---|---|---|
RAL-number | 7035 | Operating temperature (°C) | -40 - 110 | Type of enclosure | Closed |
With screening | No | With integrated PCB mounting connection system | No | Suitable for rail mounting | Yes |
Wall mounting possible | Yes | Housing connectable | Yes | With ventilation slots | No |
This page is Polysafe, Enclosure, door with transparent viewing window, part number PS 832-T.
You can find the detail information about specifications and dimensions on part number PS 832-T.
Part Number |
---|
PS 432-T |
PS 442-T |
PS 542-T |
PS 642-T |
PS 652-T |
PS 863-T |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Dimension width W (mm) | Dimension vertical H (mm) | Dimension depth D (mm) | IP rating |
---|---|---|---|---|---|---|---|---|
141.30 € | 1 | Available | 3 Days | 400 | 300 | 200 | IP66 | |
163.13 € | 1 | Available | 3 Days | 400 | 400 | 200 | IP66 | |
191.02 € | 1 | Available | 3 Days | 500 | 400 | 200 | IP65 | |
225.30 € | 1 | Available | 3 Days | 600 | 400 | 230 | IP65 | |
218.37 € | 1 | Available | 3 Days | 600 | 500 | 230 | IP65 | |
369.98 € | 1 | Available | 3 Days | 800 | 600 | 300 | IP65 |