Euromas Polyester, Enclosure, polyester (P 303)

Euromas Polyester, Enclosure, polyester P 303
  • Volume Discount

Product Details:

Manufacturer part number: P 303

Brand: BOPLA

Price: 24.88

Delivery time: 3 Days


Technical Data:

Dimension width W: 55 mm

Dimension vertical H: 55 mm

Dimension depth D: 37.5 mm

Material plate thickness cabinet : 4.5 mm

Impact strength: IK07


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

P 303

Part Number
P 303
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Dimension width W
(mm)
Dimension vertical H
(mm)
Dimension depth D
(mm)
Material plate thickness cabinet 
(mm)
Impact strength

24.88 €

1 Available 3 Days 555537.54.5IK07

Loading...

  1. 1

Basic information

IP rating IP66 RAL-number 7000 Mounting method Other
Type of covering Cover Cover model Closed Type of door None
Transparent cover/door No With lock No Material plate thickness door/cover (mm) 5
Housing material Plastic With mounting plate Yes Suitable for outdoor use Yes
Suitable for lightning protection No Circuit integrity None Extension possible No

This page is Euromas Polyester, Enclosure, polyester, part number P 303.
You can find the detail information about specifications and dimensions on part number P 303.

Variation of this product

Part Number
P 305
P 311
P 316
P 319
P 322
P 323
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Dimension width W
(mm)
Dimension vertical H
(mm)
Dimension depth D
(mm)
Material plate thickness cabinet 
(mm)
Impact strength

33.55 €

1 Available 3 Days 807556.54.5IK08

36.95 €

1 Available 3 Days 1107556.54.5IK08

41.07 €

1 Available 3 Days 1607556.54.5IK08

44.63 €

1 Available 3 Days 1907556.54.5IK08

49.40 €

1 Available 3 Days 2307556.54.5IK08

30.12 €

1 Available 3 Days 5555594.5IK07

Tech Support