Manufacturer part number: PK 101
Brand: BOPLA
Price: 14.70 €
Delivery time: 3 Days
Dimension width W: 58 mm
Dimension vertical H: 64 mm
Dimension depth D: 34 mm
Type: Standard
Suitable for rail mounting: No
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
PK 101
Part Number
|
---|
PK 101 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Dimension width W (mm) | Dimension vertical H (mm) | Dimension depth D (mm) | Type | Suitable for rail mounting | |
---|---|---|---|---|---|---|---|---|---|
14.70 € | 1 | Available | 3 Days | 58 | 64 | 34 | Standard | No |
Loading...
Colour | Grey | IP rating | IP65 | Material | Plastic |
---|---|---|---|---|---|
Surface finishing | Untreated | RAL-number | 7001 | Operating temperature (°C) | -30 - 110 |
Type of enclosure | Closed | With screening | No | With integrated PCB mounting connection system | No |
Wall mounting possible | Yes | Housing connectable | Yes | With ventilation slots | No |
This page is Euromas Polymas, Enclosure, part number PK 101.
You can find the detail information about specifications and dimensions on part number PK 101.
Configure
Basic Attributes
Dimension width W(mm)
Dimension vertical H(mm)
Dimension depth D(mm)
Type
Suitable for rail mounting
Filter by standard shipping days
Optional Attributes
Part Number |
---|
PK 101 G |
PK 102 |
PK 102 G |
PK 105 |
PK 105 G |
PK 110 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Dimension width W (mm) | Dimension vertical H (mm) | Dimension depth D (mm) | Type | Suitable for rail mounting |
---|---|---|---|---|---|---|---|---|---|
15.03 € | 1 | Available | 30 Days | 58 | 64 | 34 | with crystal clear lid | No | |
17.15 € | 1 | Available | 3 Days | 98 | 64 | 34 | Standard | No | |
18.38 € | 1 | Available | 30 Days | 98 | 64 | 34 | with crystal clear lid | No | |
20.88 € | 1 | Available | 3 Days | 75 | 80 | 57 | Standard | Yes | |
23.27 € | 1 | Available | 30 Days | 75 | 80 | 57 | with crystal clear lid | Yes | |
27.25 € | 1 | Available | 3 Days | 125 | 80 | 57 | Standard | Yes |