Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
PK 101-211 SV
Dimension vertical H(mm) | 64 | Dimension depth D(mm) | 34 | Colour | Grey |
---|---|---|---|---|---|
IP rating | IP65 | Material | Plastic | Surface finishing | Untreated |
RAL-number | 7001 | Operating temperature (°C) | -30 - 110 | Type of enclosure | Closed |
With screening | No | With integrated PCB mounting connection system | No | Suitable for rail mounting | No |
Wall mounting possible | Yes | Housing connectable | Yes | With ventilation slots | No |
This page is Euromas Polymas, Enclosures with cable glands, Enclosure with quick-release fastener and 2 moulded-on Pg 11, part number PK 101-211 SV.
You can find the detail information about specifications and dimensions on part number PK 101-211 SV.
Part Number |
---|
PK 102-211 SV |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Dimension width W (mm) |
---|---|---|---|---|---|
19.25 € | 1 | Available | 3 Days | 98 |