CombiCard 1000-3000 / CombiSet 500, Mounting plate for rear lid with terminal compartment, laminated paper (MR 3000 K)

CombiCard 1000-3000 / CombiSet 500, Mounting plate for rear lid with terminal compartment, laminated paper MR 3000 K
  • Volume Discount

Product Details:

Manufacturer part number: MR 3000 K

Brand: BOPLA

Price: 16.05

Delivery time: 3 Days


Technical Data:

Dimension width W: 268.5 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

MR 3000 K

Part Number
MR 3000 K
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Dimension width W
(mm)

16.05 €

1 Available 3 Days 268.5

Loading...

  1. 1

Basic information

Dimension vertical H(mm) 170 Dimension depth D(mm) 2 Colour Natural colour
IP rating IP00 Material Other Surface finishing Untreated
Operating temperature (°C) -25 - 100 Type of enclosure Open With screening No
With integrated PCB mounting connection system No Suitable for rail mounting No Wall mounting possible No
Housing connectable No With ventilation slots No Modular spacing (MW) 0

This page is CombiCard 1000-3000 / CombiSet 500, Mounting plate for rear lid with terminal compartment, laminated paper, part number MR 3000 K.
You can find the detail information about specifications and dimensions on part number MR 3000 K.

Variation of this product

Part Number
MR 1000 K
MR 2000 K
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Dimension width W
(mm)

12.02 €

1 Available 3 Days 121.2

13.02 €

1 Available 3 Days 172

Tech Support