Manufacturer part number: IB 3000 PI
Brand: BOPLA
Price: 45.13 €
Delivery time: 3 Days
Dimension width W: 248.9 mm
Modular spacing (MW): 49
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
IB 3000 PI
Dimension vertical H(mm) | 135.6 | Dimension depth D(mm) | 177.5 | Colour | Natural colour |
---|---|---|---|---|---|
IP rating | IP00 | Material | Aluminium | Surface finishing | Other |
Operating temperature (°C) | -25 - 110 | Type of enclosure | Open | With screening | No |
With integrated PCB mounting connection system | No | Suitable for rail mounting | No | Wall mounting possible | No |
Housing connectable | No | With ventilation slots | No |
This page is CombiCard 1000-3000 / CombiSet 500, 19" accessories, 19" internal construction for backplane with blind front panels for basic element without front, part number IB 3000 PI.
You can find the detail information about specifications and dimensions on part number IB 3000 PI.
Part Number |
---|
IB 1000 PI |
IB 2000 PI |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Dimension width W (mm) | Modular spacing (MW) |
---|---|---|---|---|---|---|
34.70 € | 1 | Available | 3 Days | 101.6 | 20 | |
37.05 € | 1 | Available | 3 Days | 152.4 | 30 |