CombiCard 1000-3000 / CombiSet 500, 19" accessories, Tapped strips for 19" internal constructions and front module rails (GS 1000)

CombiCard 1000-3000 / CombiSet 500, 19" accessories, Tapped strips for 19" internal constructions and front module rails GS 1000
  • Volume Discount

Product Details:

Manufacturer part number: GS 1000

Brand: BOPLA

Price: 5.78

Delivery time: 3 Days


Technical Data:

Dimension depth D: 101.6 mm

Modular spacing (MW): 20


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

GS 1000

Part Number
GS 1000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Dimension depth D
(mm)
Modular spacing (MW)

5.78 €

1 Available 3 Days 101.620

Loading...

  1. 1

Basic information

Dimension width W(mm) 2 Dimension vertical H(mm) 5 Colour Natural colour
IP rating IP00 Material Steel Surface finishing Galvanised
Operating temperature (°C) -25 - 100 Type of enclosure Open With screening No
With integrated PCB mounting connection system No Suitable for rail mounting No Wall mounting possible No
Housing connectable No With ventilation slots No

This page is CombiCard 1000-3000 / CombiSet 500, 19" accessories, Tapped strips for 19" internal constructions and front module rails, part number GS 1000.
You can find the detail information about specifications and dimensions on part number GS 1000.

Variation of this product

Part Number
GS 2000
GS 3000
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Dimension depth D
(mm)
Modular spacing (MW)

6.00 €

1 Available 3 Days 152.430

8.28 €

1 Available 3 Days 248.949

Tech Support