Manufacturer part number: FR 1000
Brand: BOPLA
Price: 22.58 €
Delivery time: 3 Days
Dimension width W: 133.4 mm
Modular spacing (MW): 20
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
FR 1000
Dimension vertical H(mm) | 138 | Dimension depth D(mm) | 33.6 | Colour | Grey |
---|---|---|---|---|---|
IP rating | IP65 | Material | Plastic | Surface finishing | Untreated |
RAL-number | 7024 | Operating temperature (°C) | -25 - 70 | Type of enclosure | Open |
With screening | No | With integrated PCB mounting connection system | No | Suitable for rail mounting | No |
Wall mounting possible | Yes | Housing connectable | Yes | With ventilation slots | No |
This page is CombiCard 1000-3000 / CombiSet 500, Closed front frame for accommodating membrane keypads, IP 65, part number FR 1000.
You can find the detail information about specifications and dimensions on part number FR 1000.
Part Number |
---|
FR 2000 |
FR 3000 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Dimension width W (mm) | Modular spacing (MW) |
---|---|---|---|---|---|---|
26.97 € | 1 | Available | 3 Days | 184.2 | 30 | |
32.85 € | 1 | Available | 3 Days | 280.72 | 49 |