CombiCard 1000-3000 / CombiSet 500, Open front frame with protective door, IP 65 / IP 20 (FCT 3000 FP)

CombiCard 1000-3000 / CombiSet 500, Open front frame with protective door, IP 65 / IP 20 FCT 3000 FP
  • Volume Discount

Product Details:

Manufacturer part number: FCT 3000 FP

Brand: BOPLA

Price: 40.68

Delivery time: 3 Days


Technical Data:

Dimension width W: 280.72 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

FCT 3000 FP

Part Number
FCT 3000 FP
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Dimension width W
(mm)

40.68 €

1 Available 3 Days 280.72

Loading...

  1. 1

Basic information

Dimension vertical H(mm) 138 Dimension depth D(mm) 50 Colour Grey
IP rating IP65 Material Plastic Surface finishing Untreated
Operating temperature (°C) -25 - 70 Type of enclosure Open With screening No
With integrated PCB mounting connection system No Suitable for rail mounting No Wall mounting possible Yes
Housing connectable Yes With ventilation slots No

This page is CombiCard 1000-3000 / CombiSet 500, Open front frame with protective door, IP 65 / IP 20, part number FCT 3000 FP.
You can find the detail information about specifications and dimensions on part number FCT 3000 FP.

Variation of this product

Part Number
FCT 1000 FP
FCT 2000 FP
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Dimension width W
(mm)

37.25 €

1 Available 3 Days 133.4

38.98 €

1 Available 3 Days 184.2

Tech Support