Manufacturer part number: FP 1000 AA
Brand: BOPLA
Price: 13.63 €
Delivery time: 30 Days
Dimension width W: 125.7 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
FP 1000 AA
Dimension vertical H(mm) | 130.3 | Dimension depth D(mm) | 2 | Colour | Natural colour |
---|---|---|---|---|---|
IP rating | IP40 | Material | Aluminium | Surface finishing | Other |
Operating temperature (°C) | -25 - 110 | Type of enclosure | Open | With screening | Yes |
With integrated PCB mounting connection system | No | Suitable for rail mounting | No | Wall mounting possible | No |
Housing connectable | No | With ventilation slots | No | Modular spacing (MW) | 0 |
This page is CombiCard 1000-3000 / CombiSet 500, External front panels for FO..., 2 mm, natural-coloured anodised aluminium, IP 40, part number FP 1000 AA.
You can find the detail information about specifications and dimensions on part number FP 1000 AA.
Part Number |
---|
FP 2000 AA |
FP 3000 AA |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Dimension width W (mm) |
---|---|---|---|---|---|
18.37 € | 1 | Available | 30 Days | 176.5 | |
20.22 € | 1 | Available | 30 Days | 273 |