Manufacturer part number: UM 62009
Brand: BOPLA
Price: 51.00 €
Delivery time: 3 Days
Dimension vertical H: 198.9 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
UM 62009
Dimension width W(mm) | 290.9 | Dimension depth D(mm) | 62.2 | Colour | Grey |
---|---|---|---|---|---|
IP rating | IP40 | Material | Plastic | Surface finishing | Untreated |
RAL-number | 7035 | Operating temperature (°C) | -25 - 70 | Type of enclosure | Open |
With screening | No | With integrated PCB mounting connection system | No | Suitable for rail mounting | No |
Wall mounting possible | Yes | Housing connectable | Yes | With ventilation slots | No |
Modular spacing (MW) | 9 |
This page is Ultramas, Closed enclosure, plain - UM62, part number UM 62009.
You can find the detail information about specifications and dimensions on part number UM 62009.
Part Number |
---|
UM 62609 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Dimension vertical H (mm) |
---|---|---|---|---|---|
56.23 € | 1 | Available | 3 Days | 258.9 |