Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
UM-VHH
Dimension width W(mm) | 34.2 | Dimension vertical H(mm) | 16.8 | Dimension depth D(mm) | 17.4 |
---|---|---|---|---|---|
Colour | Grey | IP rating | IP00 | Material | Plastic |
Surface finishing | Untreated | RAL-number | 7038 | Operating temperature (°C) | -25 - 70 |
Type of enclosure | Open | With screening | No | With integrated PCB mounting connection system | No |
Suitable for rail mounting | No | Wall mounting possible | No | Housing connectable | No |
With ventilation slots | No |
This page is Ultramas, Accessories, Connection brackets, part number UM-VHH.
You can find the detail information about specifications and dimensions on part number UM-VHH.