Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
UM-WLH
Dimension width W(mm) | 30.8 | Dimension vertical H(mm) | 16.8 | Dimension depth D(mm) | 8.2 |
---|---|---|---|---|---|
Colour | Grey | IP rating | IP00 | Material | Plastic |
Surface finishing | Untreated | RAL-number | 7038 | Operating temperature (°C) | -25 - 70 |
Type of enclosure | Open | With screening | No | With integrated PCB mounting connection system | No |
Suitable for rail mounting | No | Wall mounting possible | Yes | Housing connectable | No |
With ventilation slots | No |
This page is Ultrapult, Accessories, Wall brackets for UMP 32018 / 62018, part number UM-WLH.
You can find the detail information about specifications and dimensions on part number UM-WLH.