Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
WR 3000 H
Dimension vertical H(mm) | 136 | Dimension depth D(mm) | 13.5 | Colour | Grey |
---|---|---|---|---|---|
IP rating | IP00 | Material | Plastic | Surface finishing | Untreated |
RAL-number | 7024 | Operating temperature (°C) | -25 - 70 | Type of enclosure | Open |
With screening | No | With integrated PCB mounting connection system | No | Suitable for rail mounting | No |
Wall mounting possible | Yes | Housing connectable | No | With ventilation slots | No |
Modular spacing (MW) | 0 |
This page is CombiCard 1000-3000 / CombiSet 500, Accessories, Wall frame for high rear lid and rear lid with terminal compartment, part number WR 3000 H.
You can find the detail information about specifications and dimensions on part number WR 3000 H.
Part Number |
---|
WR 1000 H |
WR 2000 H |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Dimension width W (mm) |
---|---|---|---|---|---|
17.55 € | 1 | Available | 3 Days | 164 | |
19.17 € | 1 | Available | 3 Days | 214 |